Product  WKC4.4T-P7X3.2-2-RSC4.4T/TXG

LED Linear Light

In the Metal Housing

Order number: 3097821

Alternative order number : 97821

    • Cascadable via M12 × 1 female connector, 4-pin
    • ON/OFF switch
    • Operating voltage: 12…30 VDC
    • Light beam: 570 mm
    • Housing length: 602 mm
    • Color: White
    • M12 x 1 connector
#

General data

EAN 662488978211
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 600 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top