Product  WKC4.4T-P7X3.2-1-RSC4.4T/TXG

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3042187

Alternative order number : 42187

    • M12 × 1 male connector, 4-pin
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Visible red LED light
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488421878
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 23.13 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top