Product  RKC4.4T-0.3-RSC4.4T/TXL1001

LED Signal Light

Tower Light

Order number: 3085749

Alternative order number : 85749

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Colors: Green (COL 1) / Yellow flashing (COL 2) / Red rotating (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone max. 99 dB
#

General data

EAN 662488857493
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 249 g

Mounting accessories

6831832

Connectivity accessories

100002936

Select Country

Turck worldwide

to top