Product VBRS4.4-2WKC4T-1/1/TXL
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096693Alternative order number : 96693
- Protection class IP67/IP69K
- M12 × 1 connector
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- NPN switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488966935 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

