Product VBRK4.4-2RSC4T-2/2/TXL
Food & Beverage Hygienic, TPE
Extension Cable
Order number: 6933465- M12 female connector, straight, 3-pin
- Stainless steel coupling nut/screw
- M12 male connector, straight, 3-pin
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 1.0 m

General data
| EAN | 4047101335439 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 53 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight |
| Connector B | Male, M12 × 1, Straight |
| Voltage | 250 V |
| Cable length | 1.0 m |
| Cable jacket | TPE-O, Gray |
Data Sheets
| German | 922 KB |
| English | 921 KB |
| French | 923 KB |
| Spanish | 922 KB |
| Czech | 922 KB |
| Dutch | 921 KB |
| Romanian | 922 KB |
| Russian | 901 KB |
| Polish | 922 KB |
| Chinese | 985 KB |
| Turkish | 923 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

