Product VBRS4.4-2RKC4T-1.5/1.5/TXL
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX02393- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, straight, stainless steel
- M12 female, straight, stainless steel

General data
| EAN | 4047101440058 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 2390 g |
Technical Data
| Application | RFID |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Connector B | Female, M12 × 1, Straight, A-coded |
| Voltage | 250 V |
| Cable length | 25.0 m |
| Cable jacket | TPE, Anthracite |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

