Product AD-MFK3-MFK3
Vibration & Temperature Sensor
With Serial Interface
For Connecting to a DX80 Radio Node
Order number: 3094597Alternative order number : 94597
- For detecting temperature and vibration values
- Sturdy zinc case
- Protection class IP67
- PVC cable, 3 m, with M12 × 1 male connector, 5-pin
- Operating voltage: 3.6…5.5 VDC
- Temperature measuring range: -40…105 °C
- Resolution: 1 °C
- Accuracy: ± 3 °C
- Vibration measuring range: 0…65 mm/s RMS
- Frequency range: 10…1000 Hz
- Accuracy: ± 10 % at 25 °C
- Shock resistant up to 400g
- Serial interface to connect a DX80 radio participant
- BWA-BK-005 mounting plate kit included in delivery

General data
| EAN | 662488945978 |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 343 g |

