Product RSC5Q-10/TXL
Accessories
Connection Cable
Order number: 3086709Alternative order number : 86709
- For WLB32Z work lights
- Male, 3-pin, 38 x 18 x 10 mm
- Country-specific EF type connector for Germany, France, South Korea, Netherlands, Poland, Spain and Turkey
- Length 1.83m

General data
| EAN | 662488867096 |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 169 g |
Mounting accessories
|
RKSW-X2X-10M | 100048895 |
|
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Dual sensor, plastic |
4430122 |
|
S18AW3FF100 W/30 | 3032719 |
|
TW865-868-Q14L37-M-HT-B40 | 100045255 |
|
TP-104A-G1/8-H1141-L035
temperature detector for liquid and gaseous media |
9910840 |
|
TL505ALSKQ | 3804980 |
|
RSM43-18M | 6915624 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

