Product  CABLE(4+1)X0.34-XX-PUR-BK-100M/TXL

LED Signal Light

Tower Light

Order number: 3014597

Alternative order number : 14597

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • Cable, 2 m
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488145972
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 374 g

Technical Data

Cable length 2.0  m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top