Product CABLE(4+1)X0.34-SH-PVC-BK-500M/TEL
BL20 electronic module
2 Digital Inputs, NPN
Order number: 6827010- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 digital inputs, 24 VDC, N switching

General data
| EAN | 4047101137545 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 34 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 206 KB |
| English | 205 KB |
| French | 206 KB |
| Spanish | 206 KB |
| Czech | 206 KB |
| Dutch | 206 KB |
| Romanian | 206 KB |
| Russian | 226 KB |
| Polish | 207 KB |
| Chinese | 248 KB |
| Turkish | 207 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

