Product CABLE(4+1)X0.34-SH-PVC-BK-100M/TEL
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3060381Alternative order number : 60381
- Male M12 × 1, 5-pin
- Protection class IP67
- Slot width 10 mm
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488603816 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 99.79 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

