Product  CABLE4X0.34-SH-PVC-BK-100M/TEL

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U2779-29
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • 7/8" female, angled
    • 7/8" male, angled
    • Cable length: 30 m
#

General data

EAN 4047101041675
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 3356 g

Technical Data

Application Data
Number of Conductors 2
Core cross-section 0.52  mm²
Network protocol DeviceNet, CANopen
Cable diameter Ø  8.38 mm
Cable length 30.0  m
Cable jacket PVC, Gray
Shielding yes
Special features Shielded
Approvals UL, CSA

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top