Product CABLE12X0.14-SH-PUR-BK-100M/TXL
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6629368- Female M12, angled, 4-pin
- Stainless steel coupling nut/screw
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 20 m

General data
| EAN | 4047101350876 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 990 g |
Technical Data
| Application | Signal |
| Number of Conductors | 4 |
| Core cross-section | 0.34 mm² |
| Cable diameter | Ø 5.4 mm |
| Cable length | 20.0 m |
| Cable jacket | PVC, Black |
| Shielding | Aluminum foil, tinned copper wire |
| Special features | Shielded, Shielding on coupling nut |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

