Product CABLE4X0.34-SH-PUR-BK-100M/TXL
Vision System
Flat Angled Ring Light:
Order number: 3076032Alternative order number : 76032
- Visualizing surface irregularities
- Color: red
- Power supply: 24 VDC
- Pigtail M8x1, 2 m

General data
| EAN | 662488760328 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 85395100000 |
| Country of origin | US |
| Weight | 589.67 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

