Product  CABLE3X0.34-SH-PUR-BK-100M/TXL

Actuator, Sensor and Supply Cable, PUR

Connection Cable

Order number: 6627064
    • Female M8, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 3 m
#

General data

EAN 4047101274448
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 100 g

Technical Data

Application Signal, Power
Number of Conductors 4
Core cross-section 0.34  mm²
Cable diameter Ø  4.5 mm
Cable length 3.0  m
Cable jacket PUR, Black
Special features Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top