Product PKG3Z-6/TXL
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3062382Alternative order number : 62382
- Cable 2 m
- Teaching function
- Response time, adjustable
- Red visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488623821 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 127.01 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

