Product RKC12T-40-RSC12T/TXL
Photoelectric Sensor
Opposed Mode Sensor (Laser Emitter)
Order number: 3052959Alternative order number : 52959
- Cable, PVC, 2 m, 3-wire
- Protection class IP67
- Aluminum housing
- LED all-round visible
- Laser class 1
- Operating voltage: 10…30 VDC

General data
| EAN | 662488529598 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 80 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

