Product PKG3M-6-RSC4T/TXL
Inductive Sensor
With Extended Switching Distance
Order number: 1562001- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101074734 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 323 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

