Product RKS4.5T-1.5-RSS4.5T/TXL
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3080476Alternative order number : 80476
- Compact design
- Cable with male end M12 x 1, 4-pin
- Analog output 0…10 V
- Response time adjustable
- Integrated temperature compensation
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 300 cm

General data
| EAN | 662488804763 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 120 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

