Product PKW4Z-6/TXL
Pick-to-Light
Placement Sensor
Diffuse-Mode Sensor with Adjustable Background Suppression
Order number: 3814208- RGB LED display with up to 14 different light colors
- Diffuse-mode sensor with adjustable background suppression
- Range: 20…1000 mm
- Protection class IP67
- M12 connector, 5-pin
- Operating voltage 10…30 VDC
- Bipolar switching function — PNP/NPN
- Normally open contact NO
- Control of user-defined or predefined light colors
- Flashing function, alternation, 2-color display, intensity check and other animations
- Can be configured using Pro Editor, configurable I/O block compatibility

General data
| EAN | 662488482909 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 69 g |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RKS4.4T-12-RSS4.4T/TXL | 6627678 |
|
REI-E-113T12S-2B360-H1181 | 100011582 |
|
REM-98BA0E-7AAL-H1151 | 100011338 |
|
VC9S22-T80E-1.5-WSC5.31T/TXL | 6606918 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

