Product  RKC4.4T-2-RSC4.4T/TXY

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3087599

Alternative order number : 87599

    • Cable with male end M12 × 1
    • Visible red light
    • Programming via teach cable or multi-function button
    • Operating voltage: 12…30 VDC
    • PNP output, light/dark switching
    • Analog output 0…10 V
#

General data

EAN 662488875992
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin CN
Weight 31.75 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top