Product  PSW4M-0.2-PSW4M/TXL

Miniature Encoder

With Analog Output

Premium Line

Order number: 100004593
    • Rectangular, plastic
    • Compact and robust housing
    • Versatile mounting possibilities
    • Positioning element P1-RI-QR20 included in delivery
    • High protection class IP68/IP69K
    • Protection against salt spray
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • 0.09° resolution
    • 3‐wire, 15…30 VDC
    • Analog output 4…20 mA
    • Output 22 mA (typ.) where there is no RLC coupling
    • M12 × 1 male connector, 4-pin
#

General data

EAN 4047101501636
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 160 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top