Product  RKSV4.4T-30/TEL

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100001200
    • Fully welded metal measuring cell
    • Pressure range 0…3000 psi rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection 9/16"-18 UNF (SAE) male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101449334
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top