Product  RSS12T-1/TXL

Freely Rotatable FTCST Flow Sensor

Monitoring of Flow Speed and Medium Temperature

Relay Output 230 VAC NO

Order number: 6870282
    • Thermodynamic operating principle
    • Flow monitoring
    • Monitoring of medium temperature
    • Switchpoints freely adjustable
    • Adjusted via potentiometer
    • LED band for indications
    • 2 relay switching outputs
    • 230 VAC NO
    • Switchpoints freely adjustable
    • Freely rotatable sensor
    • Plugged in with adapter
    • Screw-in adapter, M18 x 1.5
#

General data

EAN 4047101303155
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021000
Country of origin DE
Weight 659 g

Technical Data

Cable length 2.0 m
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top