Product PKW3S-5-PSG3S/TEL
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3056886Alternative order number : 56886
- Compact design
- Connection via male M12 x 1
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488568863 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 117 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

