Product PKG3S-5-PSG3S/TEL
2-Way Splitter
Y-Splitter without Cable, Male Connector — 2 × Female Connectors
Order number: 6930564- M12 male, 4-pin
- M12 female connector, 4-pin
- RoHS-compliant
- Protection class IP67
- With blocking diode

General data
| EAN | 4047106162597 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 49 g |
Technical Data
| Application | Signal |
| Design | Y-splitter |
| Connector A | Male, M12 × 1 |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Connector B | 2 x Female, M12 × 1 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

