Product PKG4Z-10/TXL
Flow Monitoring
Inline Sensor without Integrated Processor
Order number: 6870629- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer on processor
- Status indicated via LED chain on signal processor
- Operating range 0.1…6 l/min
- No temperature monitoring
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
| EAN | 4047101174489 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 177 g |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RKS4.4T-12-RSS4.4T/TXL | 6627678 |
|
REI-E-113T12S-2B360-H1181 | 100011582 |
|
REM-98BA0E-7AAL-H1151 | 100011338 |
|
VC9S22-T80E-1.5-WSC5.31T/TXL | 6606918 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

