Product PKG4Z-2/TXL
LED Signal Light
Tower Light
Order number: 3028548Alternative order number : 28548
- Plastic housing, black
- Protection class IP50
- EMI and RFI immune
- Colors: Green (COL 1) / Yellow (COL 2) / Red rotating (COL 3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488285487 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RKS4.4T-12-RSS4.4T/TXL | 6627678 |
|
REI-E-113T12S-2B360-H1181 | 100011582 |
|
REM-98BA0E-7AAL-H1151 | 100011338 |
|
VC9S22-T80E-1.5-WSC5.31T/TXL | 6606918 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

