Product PKW3Z-10/TEL
Safety Technology
Safety Switches
Magnetic
Order number: 3807138Alternative order number : 807138
- Tamper-proof
- Magnetic safety switch SI-MAGB2SMxx required for operation

General data
| EAN | 662488055707 |
| Customs tariff number | 85051110990 |
| Country of origin | HU |
| Weight | 27.22 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
VE205G1C | 3810270 |
|
MT..-2G | CE 5111-xM |
|
CABLE FBA-YE/SD 1000M | 6611493 |
|
BTS-DSU35-Z03
Mounting kit for dual sensors for larger rotary actuators; Ø spacer plate and snap ring: max. 110 mm; hole pattern on receptacle surface: 30 x 130 mm; connection shaft (shaft extension) height: 30 mm/Ø: max. 70 mm |
6900231 |
|
K50RPFF100GXDQP | 3076008 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

