Product PKWS4M-0.3-PSGS4M/TXL
Field-Wireable Connector
Male Connector M16 × 0.75, Straight
Order number: 6934732- Solder connection
- 6-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101458930 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Application | Signal |
| Connector A | Male, M16 × 0.75, Straight |
| Number of pins | 6 |
| Connector body | Plastic, PA, Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Screw-in thread | PG9 |
| Voltage | 60 V |
| Current | 5 A |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

