Product  PSGS4M-2/TXL

Accessories

Bellows Coupling

For Solid Shaft Encoders

Order number: 1545359
    • Bellows coupling Ø 19 mm
    • Bore diameter d1 = 8 mm, d2 = 8 mm
#

General data

EAN 4047101344028
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 84836080900
Country of origin DE
Weight 12 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top