Product  PKWS4M-5/TXL

Inclinometer

IO-Link

Order number: 100025086
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Angle detection along two axes with ±85 ° measuring range
    • Temperature detection from -40 °C to 85 °C
    • High protection class IP68/IP69K
    • Protected against salt spray and rapid temperature change
    • 18…30 VDC
    • M12 × 1 connector, 4-pin
    • Communication via IO-Link
#

General data

EAN 4047101533668
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 88 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top