Product PKGS4M-2/TEL
BL20 electronic module
2 Analog Inputs; HART
Order number: 6827331- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog inputs 0/4…20 mA
- HART

General data
| EAN | 4047101210668 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1894 KB |
| English | 1894 KB |
| French | 1895 KB |
| Spanish | 1894 KB |
| Czech | 1894 KB |
| Dutch | 1894 KB |
| Romanian | 1894 KB |
| Russian | 1879 KB |
| Polish | 1895 KB |
| Chinese | 1956 KB |
| Turkish | 1895 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

