Product PKGS3M-1-PSGS3M/TEL
BL20 Economy Module
Counter
Order number: 100037880- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Detection of normalized counting signals
- 1 digital input, 24 VDC
- 1 digital output, 24 VDC, 1 A
- Counting mode: Continuous, single or periodic count
- Measuring mode: Frequency, rotation speed or period duration measurement

General data
| EAN | 4047101592092 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 74 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

