Product PSW4S-2/TXL
Power Cable
Extension Cable
Order number: 777045220- M12 male connector, straight, 4-pin, L-coded
- M12 female connector, straight, 4-pin, L-coded
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, black, 4 × 14 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4, IEC 60332-3-22

Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, L-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Gray |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, L-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Gray |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 63 V |
| Current | 16 A |
| Cable diameter | Ø 10.01 mm |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Protection class | IP67 |
| Approvals | RoHS |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

