Product PSG4S-10/TXL
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3027295Alternative order number : 27295
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, dark operation

General data
| EAN | 662488272951 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 363 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

