Product PKW4S-2/TXL
Supply Cable - M12 Power
Extension Cable
Order number: 100024014- M12 female connector, T-coded, straight, 4-pin
- Shield on coupling nut
- M12 male connector, T-coded, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 4.0 m

General data
| EAN | 4047101532470 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, T-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPE, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, T-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPE, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Current | 16 A |
| Cable diameter | Ø 9.4 mm |
| Cable length | 4.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP65, IP67, IP69K |
| Special features | Shielded, Shielding on coupling nut, Suitable for drag chain use |
| Approvals | cULus |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RKS4.4T-12-RSS4.4T/TXL | 6627678 |
|
REI-E-113T12S-2B360-H1181 | 100011582 |
|
REM-98BA0E-7AAL-H1151 | 100011338 |
|
VC9S22-T80E-1.5-WSC5.31T/TXL | 6606918 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

