Product PSW4S-5/TEL
Valve connector C type
Extension Cable
Order number: 6606876- 2-pin + PE, bridged
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Z-Diode
- M12 male, angled, 2-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 0.3 m

General data
| EAN | 4047101373585 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 44 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Valve connector, Design C |
| Number of pins | 2+PE, PE bridged |
| Connector body | Plastic, TPU, Black/Translucent |
| Protective component | Z diode |
| Display switch state | LED, Yellow/yellow |
| Connector B | Male, Angled |
| Voltage | 24 V |
| Current | 4 A |
| Cable diameter | Ø 5.2 mm |
| Cable length | 0.30 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 3 |
| Protection class | IP65, IP67, IP68 |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

