Product  PKW3S-1-PSG3S/TXL

2-Way Splitter

Y-Splitter without Cable, Male Connector — 2 × Female Connectors

Order number: 6632239
    • M12 male connector, 4-pin
    • 2 × M12 female connector, 4-pin
    • Wired in parallel
    • RoHS compliant
    • Protection class: IP67
#

General data

EAN 4047101473995
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85366990990
Country of origin CN
Weight 50 g

Technical Data

Application Signal
Design Y-splitter
Connector A Male, M12 × 1
Number of pins 4
Connector body Plastic, TPU, Black
Connector B 2 x Female, M12 × 1
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, Nickel-plated
Voltage 250 V
Current 4 A
Protection class IP67

Mounting accessories

D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top