Product PKG3S-1-PSG3S/TXL
Photoelectric Sensor
Opposed Mode Sensor, Receiver
Order number: 3803486Alternative order number : 803486
- Connection via 200 m cable, PUR with M8 male connector
- Setting via pushbutton
- Operating voltage: 10…30 VDC
- Teach input
- PNP switching output, NO contact, switchable

General data
| EAN | 662488024536 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 20 g |
Technical Data
| Cable length | 0.20 m |
| Approvals | CE, cULus |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

