Product PKG3S-0.6-PSG3S/TXL
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6905404- Metal coupling nut
- Protection class IP67
- IDC quick connection
- 3-pin
- Cable feedthrough 2.5…5.1 mm

General data
| EAN | 4047101506655 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 15 g |
Technical Data
| Application | Signal |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 3 |
| Connector body | Plastic, PA, Black |
| Coupling nut/screw | Brass, CuZn |
| Voltage | 32 V |
| Current | 4 A |
| Protection class | IP67 |
Mounting accessories
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

