Product RKC5T-P7X2-2-RSC5T/TEL
Passive Actuator/Sensor Junction Box, 8 Ports
Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable
Order number: UX00415- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 10 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101469592 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 433 g |
Technical Data
| Application | Signal |
| Number of pins | 3 |
| Voltage | 30 V |
| Cable diameter | Ø 6.6 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 10 |
| Protection class | IP67 |
| Special features | LED |
| Approvals | CE, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

