Product RKC4T-P7X2-5-RSC4T/TEL
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073165Alternative order number : 73165
- Operating voltage 12…30 VDC
- Compact design
- Cable, 2 m
- Switching range adjustable via teach-connection
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731656 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 95 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

