Product RKC4T-P7X2-2-RSC4T/TEL
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685722- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylinder designs
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end, Ø 8 mm

General data
| EAN | 4047101159967 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 9 g |
Technical Data
| Cable length | 0.30 m |
| Cable jacket | Gray |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

