Product WKC4.5T-2-RSC4.5T/TXO
BL20 Economy Module
3-Phase Energy Measurement Terminal
For Connecting Rogowski Coils
Order number: 100027914- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- Electronics galvanically isolated from the field level via optocouplers
- Current/voltage measurement via three channels for up to three phases
- Additional connection for neutral conductor
- Harmonic analysis up to 51st harmonic vibration at 50-Hz signals
- True RMS with high-resolution delta sigma modulation
- Sampling rate: 8 kSamples/s
- Accuracy: 0.5 % for U/I measurement (measuring range end value), 1.0 % for calculated values

General data
| EAN | 4047101539660 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 83 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

