Product  WKC4.5T-1-RSC4.5T/TXO

M12 Power Flange

Front-mounted

Order number: U2-28501
    • M12 male connector, S-coded, 3-pin + PE
    • Screw-in thread: M16 × 1.5
#

General data

EAN 4047101564334
Customs tariff number 85366990990
Country of origin DE
Weight 74 g

Technical Data

Application Power
Connector A Male, M12 × 1, S-coded
Number of pins 3+PE
Flange housing Brass, CuZn, Nickel-plated
Mounting type front panel mounting
Screw-in thread M16 × 1.5
Flange housing Brass, CuZn, Nickel-plated
Voltage 600 V
Current 12 A
Cable length 1 m
Number of Conductors 4
Protection class IP67, IP68
Approvals cULus recognized

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top