Product RKC4.4T-10/TXO
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3056565Alternative order number : 56565
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Slot width 30 mm
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation via grey core / PIN 5 adjustable

General data
| EAN | 662488565657 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 175 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

