Product WKC4.4T-P7X3.1-5-RSC4.4T/TXO
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038301- For length measurement
- Circumference: 6″
- Material: Aluminum
- Surface: O-ring (NBR70)
- Application area: Cardboard, wood, textiles, plastics, painted surfaces

General data
| EAN | 4047101593358 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 25 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

