Product WKC4.4T-1-RSC4.4T/TXO
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3038694Alternative order number : 38694
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency B, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
| EAN | 662488386948 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 496 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

