Product WKC4.4T-P7X3-2-RSC4.4T/TXO
Photoelectric Sensor
Touch Switch
With Light
Order number: 3067505Alternative order number : 67505
- Male M12 × 1
- Highly visible request lamp
- Color request light: Green
- Operating voltage 12…30 VDC
- PNP switching output
- Activating input of job light, 10…30 VDC
- Pre-assembled protective cover

General data
| EAN | 662488675059 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 181.44 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

